Item no. 256-506/000-009/999-950
PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 6-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 2.9 mm
L = (pole no. x pin spacing) + 2.9 mm
![120_0200000d00033f9a000100b6_DE 120_0200000d00033f9a000100b6_DE](/medias/120-0200000d00033f9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURrekwyaGxOeTh4TkRNNU5EVTRPVFV4TVRjeE1DOHhNakJmTURJd01EQXdNR1F3TURBek0yWTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMzY3OGZkMzhiZmE2Y2U2MzA0ZTM4Y2EwNGYzNjRmMDIyZTk5ODA5MjUxYWJkNmI1MTU5YjJmYmRhN2I5ZTI)
![120_0200000f0002f495000100b6_EN 120_0200000f0002f495000100b6_EN](/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzYwfGltYWdlL2pwZWd8YUROa0wyaGtZaTh4TkRBek56RTNNVEV3T1RreE9DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDA3NzJmYzg1MDJkODNjNDgzNjcwOWEwOWNjNTdmNjkxYmY2ZDgwOTZmYWNmOGYxZWVmMTg4MTlkYjRhZTM2YTc)
![120_020000240001a7fa000100b6_DE 120_020000240001a7fa000100b6_DE](/medias/120-020000240001a7fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4fGltYWdlL2pwZWd8YUROaUwyZzRNQzh4TkRRNU9Ea3lORFl5TlRrMU1DOHhNakJmTURJd01EQXdNalF3TURBeFlUZG1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fDhhYjQxMDQzMTA0ZDNjNjExOTdhMjhmNmJmMzYzNzZhNGQ4YTNmZmJjN2JhZGViNjEwZjczNzJjNmY1ZTZkMGU)
Item no. 256-506/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 256-506/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request