Item no. 236-763/332-000/999-950
Stackable PCB terminal block; 2.5 mm²; Pin spacing 10/10.16 mm; 1-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray
![120_0200000d0002ce1f000100b6_DE 120_0200000d0002ce1f000100b6_DE](/medias/120-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODc1fGltYWdlL2pwZWd8YURGaUwyZzVZUzh4TXpJMk9UZ3pPVEl4TmpZM01DOHhNakJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDkzZWEyNzM5OWQyYTQ0MWI5NmRmMDk5M2FkZTk5YmY2YzZlZmM0YzRlYzk4ZGIwODczMzNhMWU2NjNiYjE0YmU)
![120_0200000f0002eef5000100b6_EN 120_0200000f0002eef5000100b6_EN](/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTUzfGltYWdlL2pwZWd8YURnMkwyaG1NaTh4TXprNU1qSTNPRE01TWpnMk1pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDEzMTFlNTE1MTA5ZDI1ZDdkMTJiZjliODRjMjAxNTk3YzA1MDA0NzVhMDdiMDFmNGJkMWFlNmQzM2I1ODVhZWQ)
![120_0200001e0002b8af000100b6_DE 120_0200001e0002b8af000100b6_DE](/medias/120-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA0fGltYWdlL2pwZWd8YUdGaUwyaGpZeTh4TXpJME56azJOekEyT0RFNU1DOHhNakJmTURJd01EQXdNV1V3TURBeVlqaGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDNjNTM5ZWE4MGRiNzkwNTU1OWU2N2E4MjFjYzQwZmU3Mjg5MzcwODg2NzYwYjBjYThmNjUwYzU0YjQ3ZDU5Mjg)
Item no. 236-763/332-000/999-950
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 236-763/332-000/999-950
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request