Item no. 256-763/332-000/999-950
Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 1-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; Solder pin length 5.5 mm; 2,50 mm²; light gray
![120_0200000d00033df3000100b6_DE 120_0200000d00033df3000100b6_DE](/medias/120-0200000d00033df3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTc3fGltYWdlL2pwZWd8YURGa0wyaGlNUzh4TXpjNU56VXlOVFk0TkRJMU5DOHhNakJmTURJd01EQXdNR1F3TURBek0yUm1NekF3TURFd01HSTJYMFJGTG1wd1p3fGMzNWM0OGYyZTIzZjE2MWMxNjJmNjQ5MjA0MWUyYTM3YmFmMDFhNTczZjg5YTBiYmQ2YTg2MGM0ZjdlMmViYWM)
![120_0200000f0002f495000100b6_EN 120_0200000f0002f495000100b6_EN](/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzYwfGltYWdlL2pwZWd8YUROa0wyaGtZaTh4TkRBek56RTNNVEV3T1RreE9DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDA3NzJmYzg1MDJkODNjNDgzNjcwOWEwOWNjNTdmNjkxYmY2ZDgwOTZmYWNmOGYxZWVmMTg4MTlkYjRhZTM2YTc)
![120_0200000b00012a1d000100b6_DE 120_0200000b00012a1d000100b6_DE](/medias/120-0200000b00012a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUdKaUwyaG1OQzh4TXpJME5ERTROVE0wTmpBM09DOHhNakJmTURJd01EQXdNR0l3TURBeE1tRXhaREF3TURFd01HSTJYMFJGTG1wd1p3fDYwZDVjNjU5OTk0MjMyNDI2YTU5ZjJjYjhiZDU3YTQ0Njg2OGZkMDhjNjMzZjJmM2FlNjNiNjU1OGZiNzY3NDc)
Item no. 256-763/332-000/999-950
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 256-763/332-000/999-950
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request