{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Shorting plug; with assembled strain relief housing; 3-pole; Cod. S; Bridge 1-L; 4,00 mm²; brown",
"description" : "<h2>Jumper <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>When using the jumper from the <i>WINSTA</i>® MIDI product line with S coding, zero-defect installation is ensured. You can rely on the quality of WINSTA® components from WAGO for your electrical installation accessories too. The mechanical coding and color coding of the accessory ensure error-free installation of the individual components – including protection against mismating. The accessory is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. <i>WINSTA</i>® MIDI accessories with S coding in brown are mostly used in AC applications. This accessory can be employed for a load of up to 25 A. Therefore, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy, flexible, and secure electrical installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>accessories with protection against mismating</li><li>simple circuits</li><li>with S coding for use in components such as motors or frequency converters</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-1373/147-000",
"sku" : "770-1373/147-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11390301-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwOHxpbWFnZS9qcGVnfGFEY3pMMmhsTkM4eE16a3pOakF4T1RBME5qUXpNQzh5TURCZk1URXpPVEF6TURGZlJFVXVhbkJufGQ0OWExZmU0ZTJhODNjYWE4ZDBjNmNhMmQ3OTY2MDRmYWMyMjExMjg4ZGYzNTRiNjUwNWZjNTYyOTJlYWZmMjU",
"gtin13" : "4045454148324",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/shorting-plug/p/770-1373_147-000"
}