{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 5-pole; Cod. B; 4,00 mm²; gray",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI B coding</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug rated current 25 A is the pluggable solution for your use in control cabinets, on PCBs or for lighting connections. WAGO pluggable installation connectors are used when specifications repeat or are distributed on a specific pattern, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified contact elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for applications involving process control, such as for lighting or within data networks. This pluggable installation connector can be employed for a load of up to 25 A. Thus, it can also be used for high power loads. The <i>WINSTA</i>® MIDI product line guarantees flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers flexibility for meeting an enormous variety of installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>for automation controllers</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-755",
"sku" : "770-755",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120003c6ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YURCbUwyaG1ZeTh4TkRZNU1UY3lORGt4T0RneE5DOHlNREJmTURJd01EQXdNVEl3TURBell6WmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDViYjRjOTNjNWRlYjBiYzQ0MzNiYzBlZGY3ZDJmNDUwM2I1OGViYzRhYzU4ZDkzMjQyZjEwNjBjMGM0MWIyNGE",
"gtin13" : "4055143594356",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/snap-in-plug/p/770-755"
}