MCS MIDI Classic
Item no. 231-166/001-000/105-604
THR male header; 1.2 x 1.2 mm solder pin; straight; Pin spacing 5 mm; 6-pole; black
Dimensions in mm
L = (pole no. x pin spacing) + 3.2 mm
L = (pole no. x pin spacing) + 3.2 mm
![120_0200000e000071b4000100b6_DE 120_0200000e000071b4000100b6_DE](/medias/120-0200000e000071b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDExfGltYWdlL2pwZWd8YURJMEwyaG1aaTh4TXpnd01qZzNNalF3TmpBME5pOHhNakJmTURJd01EQXdNR1V3TURBd056RmlOREF3TURFd01HSTJYMFJGTG1wd1p3fGU1YTVmZWU4OGVkOGE1OTYzOGViNWYxMDVhODE2YzgzNTI1NTk2YTU4ODFjNzZiNzliYTBmOTJmYzA4MDdjNjg)
![120_0200000f0002e205000100b6_EN 120_0200000f0002e205000100b6_EN](/medias/120-0200000f0002e205000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTU1fGltYWdlL2pwZWd8YURkaEwyaGlPQzh4TkRBd016ZzNPREF3TWpjeE9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUSXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ0ZjUzYTdkYTQ0MmNlMTRiYTVlZDNlMmJkYjQ0MDhjY2FjOTY4N2FlZWRhNDQ2MzQ5OTdlYjY1NGE2NWUyMjg)
![120_0200001200027835000200b6_DE 120_0200001200027835000200b6_DE](/medias/120-0200001200027835000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU2fGltYWdlL2pwZWd8YURCbEwyaGlaUzh4TkRVM01UVTFPVFl4TmpVME1pOHhNakJmTURJd01EQXdNVEl3TURBeU56Z3pOVEF3TURJd01HSTJYMFJGTG1wd1p3fGE3NTE3NjRmMDViN2JiNzhkMTU2ZjBjZWFiZjZkZjYzM2I4MTBiZjY2NmJjOTRjNDlhYTI2YmE3OGY3YWNlZjI)
Item no. 231-166/001-000/105-604
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 231-166/001-000/105-604
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request