{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Application Load Management; 1 charging point",
"description" : "<p>WAGO Application Load Management is a dynamic load management system for regulating the total charging power at a grid connection point that accounts for the maximum connection capacity. This solution prevents grid connection expansion and eliminates peak loads caused by EV charging.</p><p> </p><p>One license key is required per individual charging point. After receipt, the license key can be uploaded in the “Configuration” tab. This enables a charging point with dynamic load management. Counters are exempt from this; no additional license keys are required for them.</p><p> </p><p>Functions through license activation:</p><ul><li>Intelligent vehicle charging through continuous power adjustment and use of all available capacities</li><li>Manufacturer-independent and tailor-made solutions for your location</li><li>Integration of every producer at the location (photovoltaics, CHP, etc.)</li><li>Excess charging</li><li>Charging processes by priority for different users (RFID)</li><li>Electricity-price-dependent charging (Awattar & Tibber)</li></ul><br/><p> </p><p>Compatible WAGO Controllers:</p><p>751-9301: WAGO Compact Controller 100</p><p>752-8303/8000-002: WAGO Edge Controller</p><p>750-821x: WAGO Controller PFC200; G2</p><p>750-821x/000-040: WAGO Controller PFC200; G2; XTR</p><p>8103-2000/000-002: Load Management Controller; Hardware + Software Bundle</p><p> </p><p>Activate and download license keys:</p><p><a href="https://walm.license.wago.com/">https://walm.license.wago.com/</a></p>",
"mpn" : "8101-2000/000-021",
"sku" : "8101-2000/000-021",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10233536-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc1fGltYWdlL2pwZWd8YURWbUwyZzVZeTh4TkRVNU9EZzFNVGN5TXpJNU5DOHlNREJmTVRBeU16TTFNelpmUkVVdWFuQm58NTllOTk1NjBmMjhjMDlmZTRhZWY3OWNkNzI3MDRjMDZjYjQwYWYyZGUyZTkxOTBmN2FiNzkyYWRjMjNhYWE1MQ",
"gtin13" : "4066966339338",
"category" : "Software",
"url" : "https://www.wago.com/gb/software/application-load-management/p/8101-2000_000-021"
}