Select language
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/sensor-actuator-terminal-blocks-pluggable" }, "headline": "Sensor/Actuator Terminal Blocks with a Pluggable Signal Level", "image": { "@type": "ImageObject", "url": "/medias/Sensor-Aktorverdrahtung-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3w0NTk0NzJ8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3paUzlvTTJFdk1UQTBNamt5T1RNeE1ERXdPRFl1YW5CbnxhYjE3ZTZkZGFmYjEwOGJkZDBhYzZiZjY3ZDZhYmE2MjAwNGJlN2U3YTNlNjA2NWI4ODAxNmUxMDU4OGFlNWVk" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-07-03_11-09/desktop/common/images/logo.png" } }, "datePublished": "Wed Jul 29 16:35:53 CEST 2020", "dateModified": "Fri Feb 23 10:22:19 CET 2024" }

News
Fault-Free Sensor/Actuator Wiring: TOPJOB®S Sensor and Actuator Terminal Blocks with a Pluggable Signal Level

A first for WAGO, it’s new 2020 Series Sensor/Actuator Terminal Blocks allow plug-in connection of sensor/actuator wiring between the terminal box and control cabinet.

Your benefits:

  • Pluggable sensor/actuator wiring between terminal box and control cabinet
  • Preassembly for faster and easier connections
  • Coding pluggable connectors prevents possible wiring errors from the very start
  • System modularization via pre-assembled connectors

Both power supply and all signal paths can be combined into one single pluggable connector. For example, pre-assembled pluggable connectors simplify both machine and system modularization. Thanks to inherently clear coding of the pluggable connectors and terminal blocks, wiring errors are virtually impossible – independent of operator skill.

WAGO's TOPJOB® S Line of Sensor/Actuator Terminal Blocks

The TOPJOB® S Sensor/Actuator Terminal Blocks allow several sensors to be packed into the smallest possible space using only 3.5 mm per sensor. These terminal blocks are perfectly adapted to the conductor cross-sections (0.34 to 0.75 mm²) commonly used for sensors and actuators. As a member of WAGO's TOPJOB® S family of rail-mount terminal blocks, the new sensor/actuator blocks offer many advantages: WAGO's integrated Push-in CAGE CLAMP® provides fast conductor termination and reliable connections – even in harsh environmental conditions. The TOPJOB® S range of multifunctional jumpers is the foundation for industry-leading flexibility and offers the right solution for any commoning task. For example, an unlimited number of terminal blocks can be commoned using push-in type jumper bars. Continuous, multi-line marking strips allow all TOPJOB®S Rail-Mount-Terminal Blocks to be labeled in the shortest time possible.

Product Family

Push Performance to the Top Easily with TOPJOB® S Rail-Mount Terminal Blocks

In various industrial applications and modern building installations, WAGO’s wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.

reihenklemmen_topjob-s_00355_2000x1500.jpg

Product Overview

Product Overview

Marking

Control Cabinet Marking

A streamlined overview with less maintenance: The right marking pays off in the long run. WAGO offers a multitude of marking solutions for your tasks.

buehne_beschriftung_2000x1500.jpg

More Product Areas

Our Offer for You

More Product Areas

Our Offer to You

Rail-Mount Terminal Blocks

Bühnenbild_Reihenklemmen_2000x1125px.jpg