WAGO Power Supply Pro 2
Our answer to these stricter requirements is the WAGO Power Supply Pro 2 – the heart of the control cabinet, which transforms today's challenges into tomorrow's possibilities.
Advantages:
- Up to 96% efficiency
- Fit for digitalization via communication module
- Versatile configuration options
- Fast and reliable tripping of miniature circuit breakers thanks to temporary output currents of up to 600%
- Quick charging of capacitors and fast switching of contactors thanks to output currents of up to 150% for 5 seconds
- Extended temperature range from −40°C to +70°C
WAGO Pro Power Supply
Applications with high output requirements call for professional power supplies capable of reliably handling power peaks. WAGO's Pro Power Supplies are ideally suited to such installations.
Advantages:
- TopBoost function: Multiplies the nominal current for up to 50 ms
- PowerBoost function: Provides 200 % of output power for four seconds
- Single- and 3-phase power supplies with output voltages of 12/24/48 VDC and nominal output currents from 5 ... 40 A for nearly every application
- LineMonitor (option): Easy parameter setting and input/output monitoring
- Potential-free contact/stand-by input: Switch off output without wear and minimize power consumption
- Serial RS-232 interface (option): Communicate with PC or PLC
WAGO DC/DC Converters
Instead of using an additional power supply, WAGO's DC/DC Converters are ideal for specialty voltages, allowing sensors and actuators to be reliably supplied.
Advantages:
- WAGO's DC/DC Converters can be used instead of an additional power supply for applications with specialty voltages.
- Slim design: “True” 6.0 mm (0.23 inch) width maximizes panel space
- Perform in a wide range of ambient air temperatures
- Ready for worldwide deployment in many industries, thanks to UL listing
- Same profile with 857 and 2857 Series Signal Conditioners and Relays: full commoning of the supply voltage
![dc-dc-wandler-787-2801_2000x2000px.jpg](/medias/200-dc-dc-wandler-787-2801-2000x2000px.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwfGltYWdlL2pwZWd8YURRMUwyaGlNQzh4TkRJeE5ESTJNVFF3TnpjM05DOHlNREJmWkdNdFpHTXRkMkZ1Wkd4bGNpMDNPRGN0TWpnd01WOHlNREF3ZURJd01EQndlQzVxY0djfDY1NTY0Y2Q0YWJmN2Y1MmFiYjlhODhkZDc4MWMzMGQ1ZWEzZmJiNWQyYjJiMjZiZDdlOTM2ODA0MjM0OGM4NmE)
WAGO Uninterruptible Power Supply (UPS)
Consisting of a 24 V UPS charger and controller with one or more connected battery modules, WAGO’s Uninterruptible Power Supply reliably powers an application for up to several hours. Trouble-free machine and system operation is guaranteed–even in the event of brief power supply failures.
Advantages:
- Slim charging and control units save control cabinet space
- Integrated display and RS-232 interface (option) simplify visualization and configuration
- Pluggable CAGE CLAMP® Connection Technology: maintenance-free and time-saving
- Battery control technology for the preventive maintenance that extends battery life
WAGO Electronic Circuit Breakers (ECBs)
WAGO’s ECBs are the compact, precise solution for fusing DC voltage circuits.
Advantages:
- 1-, 2-, 4- and 8-channel ECBs with fixed or adjustable currents ranging from 0.5 to 12 A
- High switch-on capacity: > 50,000 µF
- Communication capability: remote monitoring and reset
- Pluggable CAGE CLAMP® Connection Technology (option): maintenance-free and time-saving
- Comprehensive range of approvals: many applications