Item no. 2092-1132

1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 12-pole; 2,50 mm²; light gray

Item no. 2092-1132
1-conductor female connector
Please wait ...
Price and availability after  Login
Variant selection
Number of poles:   12
PU (SPU): 50 Piece
Find distributors
Configure
Item no. 2092-1132
1-conductor female connector
Please wait ...
Price and availability after  Login
Variant selection
Number of poles:   12
PU (SPU): 50 Piece
Find distributors
Configure
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
New Function
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 15
Item no.: 2092-1126
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 6-pole; 2,50 mm²; light gray
Item no.: 2092-1406
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 6-pole; light gray
Item no.: 2092-1122
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; 2,50 mm²; light gray
Item no.: 2092-1123
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray
Item no.: 2092-1402
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 2-pole; light gray
Item no.: 2092-1412
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 12-pole; light gray
Item no.: 2092-1124
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 4-pole; 2,50 mm²; light gray
Item no.: 2092-1403
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; light gray
Item no.: 2092-1404
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 4-pole; light gray
Item no.: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
Item no.: 2626-3103/020-000
PCB terminal block; Pin spacing 7.5 mm; W pinning; 3-pole; Push-in CAGE CLAMP®; gray
Item no.: 282-402
Jumper; insulated; gray
Item no.: 282-687
3-conductor ground terminal block; 6 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; green-yellow
Item no.: 282-696
2-conductor fuse terminal block; for automotive blade-style fuses; with test option; without blown fuse indication; 6 mm²; CAGE CLAMP®; gray
Item no.: 739-312
PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; CAGE CLAMP®; gray