Item no. 2092-1402

THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 2-pole; light gray

Item no. 2092-1402
THT male header
Please wait ...
Price and availability after  Login
Variant selection
Mating direction to the PCB:   90°
Number of poles:   2
PU (SPU): 200 Piece
Find distributors
Configure
Item no. 2092-1402
THT male header
Please wait ...
Price and availability after  Login
Variant selection
Mating direction to the PCB:   90°
Number of poles:   2
PU (SPU): 200 Piece
Find distributors
Configure
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
: 2092-1122
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; 2,50 mm²; light gray
: 2092-1406
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 6-pole; light gray
: 2092-1123
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray
: 2092-1126
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 6-pole; 2,50 mm²; light gray
: 2092-1132
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 12-pole; 2,50 mm²; light gray
: 2092-1403
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; light gray
: 2092-1412
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 12-pole; light gray
: 739-312
PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; CAGE CLAMP®; gray
: 2006-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 7.5 mm wide; gray
: 2006-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 7.5 mm wide; gray
: 2006-1307
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 7.5 mm wide; green-yellow
: 2009-115
WMB-Inline; for Smart Printer; 1500 pieces on roll; stretchable 5 - 5.2 mm; plain; snap-on type; white
: 2092-1105/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 5-pole; Gripping plate sliding connector release; 2,50 mm²; light gray
: 2092-1405
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 5-pole; light gray
: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
: 243-212
4-conductor modular PCB connector; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 2-pole; for individual solder pins; for KNX; light gray/yellow
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 280-312
End and intermediate plate; 2.5 mm thick; gray
: 282-402
Jumper; insulated; gray