Item no. 2092-1403

THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; light gray

Item no. 2092-1403
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; light gray
Mating direction to the PCB:   90°
Number of poles:   3
Buy via Distributor eShop
Item no. 2092-1403
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 3-pole; light gray
Mating direction to the PCB:   90°
Number of poles:   3
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 14
Item no.: 2092-1412
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 12-pole; light gray
Item no.: 2092-1123
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; 2,50 mm²; light gray
Item no.: 2091-1424
THT male header; 1.0 mm Ø solder pin; angled; Pin spacing 3.5 mm; 4-pole; light gray
Item no.: 2092-1402
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 2-pole; light gray
Item no.: 2092-1404
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 4-pole; light gray
Item no.: 2092-1406
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 6-pole; light gray
Item no.: 2092-1424
THT male header; 1.4 mm Ø solder pin; angled; Pin spacing 5 mm; 4-pole; light gray
Item no.: 2092-1122
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; 2,50 mm²; light gray
Item no.: 2092-1124
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 4-pole; 2,50 mm²; light gray
Item no.: 2092-1126
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 6-pole; 2,50 mm²; light gray
Item no.: 2092-1132
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 12-pole; 2,50 mm²; light gray
Item no.: 2092-1405
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 5-pole; light gray
Item no.: 2092-1630
Unlocking tool; orange
Item no.: 739-312
PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; CAGE CLAMP®; gray