Item no. 2091-1402

THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 2-pole; light gray

Item no. 2091-1402
THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 2-pole; light gray
Variant selection
Mating direction to the PCB:   90°
Number of poles:   2
PU (SPU): 200 Piece
Buy via Distributor eShop
Item no. 2091-1402
THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 2-pole; light gray
Variant selection
Mating direction to the PCB:   90°
Number of poles:   2
PU (SPU): 200 Piece
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
20 elements
Item no.: 2091-1403
THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 3-pole; light gray
Item no.: 2091-1404
THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 4-pole; light gray
Item no.: 2091-1408
THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 8-pole; light gray
Item no.: 733-333
THT male header; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Pin spacing 2.5 mm; 3-pole; light gray
Item no.: 733-334
THT male header; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Pin spacing 2.5 mm; 4-pole; light gray
Item no.: 733-337
THT male header; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Pin spacing 2.5 mm; 7-pole; light gray
Item no.: 2091-1102/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Gripping plate sliding connector release; 1,50 mm²; light gray
Item no.: 2091-1103/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Gripping plate sliding connector release; 1,50 mm²; light gray
Item no.: 2091-1104/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; Gripping plate sliding connector release; 1,50 mm²; light gray
Item no.: 2091-1108/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; Gripping plate sliding connector release; 1,50 mm²; light gray
Item no.: 2091-1112/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; Gripping plate sliding connector release; 1,50 mm²; light gray
Item no.: 2091-1124
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; 1,50 mm²; light gray
Item no.: 2091-1405
THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 5-pole; light gray
Item no.: 2091-1412
THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 12-pole; light gray
Item no.: 2092-1108/002-000
1-conductor female connector; 2,50 mm²; light gray
Item no.: 2092-1408
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 8-pole; light gray
Item no.: 218-104
PCB terminal block; Locking slides; 0.5 mm²; Pin spacing 2.5 mm; 4-pole; CAGE CLAMP®; gray
Item no.: 233-506
PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.54 mm; 6-pole; CAGE CLAMP®; orange
Item no.: 236-100
End plate; 1 mm thick; snap-fit type; gray
Item no.: 236-400
End plate; 1 mm thick; snap-fit type; blue