{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-channel analog input; for NTC resistance sensors; Adjustable",
"description" : "<p>This analog input module directly connects to NTC sensors.</p><p>It can be operated as a 4-channel (2-wire) module.</p><p>The module automatically linearizes the entire temperature range. A sensor error (short circuit, wire break or out-of-measurement range) is indicated by a red LED.</p><p>The module can be configured via WAGO-I/O-CHECK, <b><i>e!</i></b><b>COCKPIT</b> and GSD files.</p><p>It features multiple setting options and high accuracy.</p>",
"mpn" : "750-464/020-000",
"sku" : "750-464/020-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000011000260f4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzgwfGltYWdlL2pwZWd8YURJNUwyaGxPQzh4TXprNU56azFNemszTkRNd01pOHlNREJmTURJd01EQXdNVEV3TURBeU5qQm1OREF3TURFd01HSTJYMFJGTG1wd1p3fGZiZTE2NzRjNjQ2MzM4MTdiMGIyY2ZhNWNjZjhjNDU2YTk2NmMzNGJkZDE5ZGI0MWMxMTAzOTg1MzJkZWYyNDA",
"gtin13" : "4045454976934",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ae/io-systems/4-channel-analog-input/p/750-464_020-000"
}