MCS MIDI Item no. 722-840/031-000 THT female header; angled; Pin spacing 7.5 mm; 10-pole; 100% protected against mismating; clamping collar; 0.6 x 1.0 mm solder pin; light gray Dimensions in mmL = (pole no. – 1) x pin spacing + 5 mmL1 = L + 3 mmL2 = L + 8.8 mmL3 = L + 14.8 mm2-pole female connectors – one latch only Item no. 722-840/031-000 THT female header Generate Datasheet Download Downloads as zip Download Compare Configure Item no. 722-840/031-000 THT female header Generate Datasheet Download Downloads as zip Download Compare Configure