![mm-33101_GettyImages-900256746_2000x2000.png](/medias/200-mm-33101-GettyImages-900256746-2000x2000.png?context=bWFzdGVyfGltYWdlc3wyMDk1fGltYWdlL2pwZWd8YUdZd0wyZzNNeTh4TWpJME5UQTNOalEzTlRrek5DOHlNREJmYlcwdE16TXhNREZmUjJWMGRIbEpiV0ZuWlhNdE9UQXdNalUyTnpRMlh6SXdNREI0TWpBd01DNXdibWN8NTc0MTQwMjdiODU3ZGJmZDZkZTA0NjlmM2FhMmZmZDJjOTA0NWY2OTYxMDkxN2I1ZjcyNDIzNzIxNmNjOTZmMg)
Digital Plant Gateway
Sensors record production data from the system, transmit it to the WAGO gateway for pre-processing and provide it to the IT network or the cloud for analysis and process optimization. Since it is based on the WAGO I/O system, the ability to process various field signals from different industries is guaranteed – there are currently up to 500 different I/O modules available. The gateways are also equipped with multi-communication lines, which communicate with the higher-level systems and cloud architectures in parallel with up to four lines.