{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; straight; 5-pole; Cod. I; blue",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI 5-pole</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug with protection against mismating offers easy-to-understand handling to support drive and control technology tasks. Our remarkable selection of pluggable PCB connectors with different insertion directions and operating variants offers you the right solution for your application at any time. The color coding and mechanical coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. I coding in blue is used to label <i>WINSTA</i>® MINI pcb connectors, which are used primarily in building automation for activating lighting. Particularly where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its advantages. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also can be installed quickly, since the connection is low-maintenance and requires no screw connections.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>consistent IP40 protection</li><li>with I coding for controlling light (DALI standard)</li><li>fast, secure installation</li></ul>",
"mpn" : "890-3115",
"sku" : "890-3115",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001d00002560000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4fGltYWdlL2pwZWd8YURGbEwyZzBNaTh4TkRBd01UazVNemszTXpjNU1DOHlNREJmTURJd01EQXdNV1F3TURBd01qVTJNREF3TURFd01HSTJYMFJGTG1wd1p3fGQyNDZlN2JjY2FiYTc1MzQ3YTcyYmM3NTUyY2JkNmI2MzM0MjdkNThjNDU4MDk2ZDc5YWIwM2YxNTBkNjlkZmE",
"gtin13" : "4050821695943",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/plug-for-pcbs/p/890-3115"
}