{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 5-pole; Cod. B; 4,00 mm²; gray",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI B coding</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI male connector/plug with locking latch. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in no time flat. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications involving process control, such as for lighting or within data networks. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is suitable for powerful loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Due to the integrated test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Using this pre-assembled system decreases assembly times and errors during installation at the construction site. Now you can also reduce installation expenses without compromising safety and quality: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>for automation controllers</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-755/064-000",
"sku" : "770-755/064-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347895-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE4fGltYWdlL2pwZWd8YURVd0wyZzROaTh4TkRBd01qWXdOems0TURVM05DOHlNREJmTmpNME56ZzVOVjlFUlM1cWNHY3w4YTcxNWJhNjE2NDA5MjVjMjRiYzhiODVmZGRmM2E3M2I2OGVmNzg3YWFlYzIwYzUwMzQ4MzRmMGRkYjkzODZi",
"gtin13" : "4055143594325",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/snap-in-plug/p/770-755_064-000"
}