{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 3-pole; Cod. B; 1,50 mm²; light green",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI B coding</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI female connector/socket rated current 16 A. The pluggable installation connectors with spring pressure connection technology function without screw connections. They allow fast, efficient, error-free installation in numerous applications. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP40. Users' fingers and tools will never come into contact with live elements. Solutions like the <i>WINSTA</i>® MINI pluggable installation connectors with B coding are appropriate for applications related to process control, such as for lighting or within data networks. Due to its particularly minimal dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very restricted spaces, i.e., for installations when very little room is available.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, more reliable, and error-free. Use of this pre-assembled system reduces assembly times and errors during installation at the construction site. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for controllers such as lighting fixtures and sun blinds</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-763",
"sku" : "890-763",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300006799000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIzfGltYWdlL2pwZWd8YURjd0wyaGpNaTh4TkRBd01qYzRNRFl6TlRFMk5pOHlNREJmTURJd01EQXdNVE13TURBd05qYzVPVEF3TURFd01HSTJYMFJGTG1wd1p3fGM0N2Y5NWU5NzA3MGQyYTI3MGRiNmJhNDVhZTBhMzY0M2QxYjkwYWFiMzc3NjhkNDkyOGI2NTI0YjEzNzlkMTY",
"gtin13" : "4055143427807",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/snap-in-socket/p/890-763"
}