{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; angled; 2-pole; Cod. B; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI B coding</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket with locking latch saves money and space thanks to its compact dimensions. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO allow fast, vibration-proof, maintenance-free terminal connections. For greater security in electrical installations, the pcb connectors is equipped with mechanical protection against mismating. Pcb connectors with B coding from the <i>WINSTA</i>® MINI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Your own pole marking is possible as well. Particularly where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantages. It saves space, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it additionally can be installed quickly, since the connection is low-maintenance and can be performed without screw connections.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>for automation controllers</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-842/011-000",
"sku" : "890-842/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c0000604b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI3fGltYWdlL2pwZWd8YURVekwyaGtNaTh4TkRBd01UZ3lNek0xTURneE5DOHlNREJmTURJd01EQXdNV013TURBd05qQTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGFkMGI3MTAyZjA2ODc2ODZmOWYwMmM4NTJhYjNhOGZlNjk2Mzc2ODMyN2NlN2UzOGVjNjIyYmViMDY1N2Y3YmI",
"gtin13" : "4050821695806",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/890-842_011-000"
}