{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; angled; 4-pole; Cod. B; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI 4-pole</h2><br/><br/>Secure electrical installations thanks to distinctive connection technology: The <i>WINSTA</i>® MINI female connector/socket. Our pluggable PCB connectors provide a versatile pluggable connection system for your devices that meets all the requirements for a robust device connection that is easy to put into operation. The mechanical coding and color coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. Solutions like the <i>WINSTA</i>® MINI pcb connectors with B coding are suitable for applications related to process control, for example, for lighting or in data networks. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is very good for lights, for example, since due to LED technology, these offer less and less space for the connection technology.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with B coding for controllers, for example sun blinds and lighting fixtures</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-844/011-000",
"sku" : "890-844/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c0000627f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY0fGltYWdlL2pwZWd8YUdaakwyZ3hNaTh4TkRBd01UYzBNRFUzT0RnME5pOHlNREJmTURJd01EQXdNV013TURBd05qSTNaakF3TURFd01HSTJYMFJGTG1wd1p3fDQxYjU1MzY2ZjUyNDExMTZmOWI0NjU1OGE0NWJhYWVmN2Y2MDg4OWU0Mjc5OWRjZDQ3ZTdlMzFkZTk2OTI4MDc",
"gtin13" : "4050821695820",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/890-844_011-000"
}