{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 3-pole; Cod. B; 4,00 mm²; light turquoise",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection type IP20 supports fast, reliable installation. The pluggable installation connectors with spring pressure connection technology function without screw connections. They allow fast, efficient, error-free installation in numerous applications. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for application control in automation, robotics, and mechanical engineering. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the integrated test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with protection type IP20 from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with B coding for controllers such as lighting fixtures and sun blinds</li><li>ready to install and use immediately</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-1243/076-000",
"sku" : "770-1243/076-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200003300038664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE3fGltYWdlL2pwZWd8YURZd0wyaGpZaTh4TXprNU56WXpOVGMyTkRJMU5DOHlNREJmTURJd01EQXdNek13TURBek9EWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDAwMWI3Y2NkYjU4ZTNlOTNiMzNmYzQ2OGE3OTZhOTIzNGZkMTNmMmZiNWZlZDVjNDA4MDg2ZmZjNGYzMmYzYWU",
"gtin13" : "4055143765046",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket/p/770-1243_076-000"
}