Couplers & I/O modules:
Item no. 750-469/000-003
2-channel analog input; Thermocouple ±120 mV; Diagnostics
![120_0200000e0001ddfe000300b6_DE 120_0200000e0001ddfe000300b6_DE](/medias/120-0200000e0001ddfe000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI5fGltYWdlL2pwZWd8YUdOakwyZ3hNUzh4TkRBd01EWTRPVEl4TnpVMk5pOHhNakJmTURJd01EQXdNR1V3TURBeFpHUm1aVEF3TURNd01HSTJYMFJGTG1wd1p3fDljMWEzM2IxYjUyMTY4MTZiYmE1ZDIzZTgwNTFkYjE3MjA4YmE3NjhmMmRiM2QxOWYwNWZiYzgwYmNmNzkwZjU)
![120_020000010001133f000100b6_EN 120_020000010001133f000100b6_EN](/medias/120-020000010001133f000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTA2fGltYWdlL2pwZWd8YUdOaEwyZzJaUzh4TXpZMk5UQTBOall5TmpNek5DOHhNakJmTURJd01EQXdNREV3TURBeE1UTXpaakF3TURFd01HSTJYMFZPTG1wd1p3fGQ2MWQwOTYxYmY1Y2M4MjBmNGRjODlmNGQ3YWJjNjgyNDMxNDA5ZWVjNWVhY2IzNGE3NzZjOWY4NDQ1OGUyZmE)
![120_020000100003dad4000100b6_EN 120_020000100003dad4000100b6_EN](/medias/120-020000100003dad4000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTY3fGltYWdlL2pwZWd8YURjeUwyaGpPQzh4TXpjME5ETXpPVEExT0RjeE9DOHhNakJmTURJd01EQXdNVEF3TURBelpHRmtOREF3TURFd01HSTJYMFZPTG1wd1p3fDg0ZjEzMGM0OWFhNjIzMjhkNjFmZjhjNmFmZmY3YTZhYWU0OGY5YzM5ZjljYTE3MDQzZDkzYTRhMTAyM2IyNWE)
![120_0200002600034ec5000100b6_DE 120_0200002600034ec5000100b6_DE](/medias/120-0200002600034ec5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgxfGltYWdlL2pwZWd8YUdVd0wyaGxPQzh4TXpJME9EVTVNalUwTXpjM05DOHhNakJmTURJd01EQXdNall3TURBek5HVmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDEwNzY3Njc4ZDRkYjE4MTBlNWY3ZWM3OTJhODQ3NWM2MjhiOTMwZjIxMzZkZmZhOGE1OTI2ZWQzZmIzODQxZGI)
Item no. 750-469/000-003
2-channel analog input
Discontinued
Item no. 750-469/000-003
2-channel analog input
Discontinued