Couplers & I/O modules:
Item no. 750-502/000-800
2-channel digital output; 24 VDC; 2.0 A; Interference-free
![120_0200001100026442000100b6_DE 120_0200001100026442000100b6_DE](/medias/120-0200001100026442000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTE4fGltYWdlL2pwZWd8YURobEwyZzFOeTh4TXprNU9EQTBNekUyT0RjNU9DOHhNakJmTURJd01EQXdNVEV3TURBeU5qUTBNakF3TURFd01HSTJYMFJGTG1wd1p3fGFkMmFlZWRlNDBlYTk1YmZiZTI1MzA2ODAzNzc2ZTgxZjk5OTI1MTNmMjE4MGIyYzg4NjY1NzNkODBmMjE5NGE)
![120_020000010002c687000100b6_EN 120_020000010002c687000100b6_EN](/medias/120-020000010002c687000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzcwfGltYWdlL2pwZWd8YUROaEwyZzFPUzh4TXpZMk5USTJPRGMyTURZd05pOHhNakJmTURJd01EQXdNREV3TURBeVl6WTROekF3TURFd01HSTJYMFZPTG1wd1p3fGZhNzMwOTNlZGUwMTViMzc5ZWFlMzBkMjM5NGIxZGVhZjc2Zjg0NGI0ODljODNjMGFkNDY5NjQ3NmE4ZTU1NDg)
![120_020000100003d610000100b6_DE 120_020000100003d610000100b6_DE](/medias/120-020000100003d610000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ1fGltYWdlL2pwZWd8YURRNUwyZzVOUzh4TXpjME5ETTNPVGsxTXpFNE1pOHhNakJmTURJd01EQXdNVEF3TURBelpEWXhNREF3TURFd01HSTJYMFJGTG1wd1p3fGFkYjExODZlN2Q0ODk5MTZlNjBmYTQzYjU2NmUzNmU1NWNmNDdiODczMWRlNmE0NGYzYzUyMzQ3ZmUzMmYxNWY)
![120_02000026000360c5000100b6_DE 120_02000026000360c5000100b6_DE](/medias/120-02000026000360c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzk1fGltYWdlL2pwZWd8YURjeEwyZzVNQzh4TXpJME9EWTNOemt6TnpFNE1pOHhNakJmTURJd01EQXdNall3TURBek5qQmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDgzOWU0MDY3NjYzZmIwZjQ5ODdiNzA2YzRjOWU2YjhiOTI3ZTlmZTNkM2Q4M2M4MDZlYjEyZGEwMmZmYzBkN2I)
Item no. 750-502/000-800
2-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-502/000-800
2-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request