Couplers & I/O modules:
Item no. 753-667/000-003
Fail-safe 4/4 channel digital input/output; 24 VDC; 2 A; PROFIsafe V2.0 iPar
![120_0200000f000123eb000100b6_DE 120_0200000f000123eb000100b6_DE](/medias/120-0200000f000123eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU2fGltYWdlL2pwZWd8YURRNEwyZzJaUzh4TXprNU56YzVOekUzT1RReU1pOHhNakJmTURJd01EQXdNR1l3TURBeE1qTmxZakF3TURFd01HSTJYMFJGTG1wd1p3fGZkZTYxNWQ0MGQ2Yzg5MzkwMGM3NzQ2NTNmZmJjZThjMWYwNGQ2ZmRiODM4NDdmM2ZjZGI3ZDEyYjEwZmMzNjI)
![120_0200000e0002a623000100b6_EN 120_0200000e0002a623000100b6_EN](/medias/120-0200000e0002a623000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ2fGltYWdlL2pwZWd8YUdVeEwyZzNNUzh4TXpZMk56YzJOemd4TWpFeU5pOHhNakJmTURJd01EQXdNR1V3TURBeVlUWXlNekF3TURFd01HSTJYMFZPTG1wd1p3fDRlM2Q2YzAyNDBiZjhkNDYyZDExNGMxMTZiMDQyNTA5ZDE3MWI4NzU1NWNkODMyMDU3ODg3ZjMyMDdmZmQxNDQ)
![120_0200000e0002a7d3000100b6_DE 120_0200000e0002a7d3000100b6_DE](/medias/120-0200000e0002a7d3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1fGltYWdlL2pwZWd8YUdSaEwyaGpNaTh4TXpVek1USTNOVGt4T1RNNU1DOHhNakJmTURJd01EQXdNR1V3TURBeVlUZGtNekF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjc5NjVmNzk3NDc1N2I3YzQ5ZmRhNmZkNzE5NTk4MjExNGVlMWIyZjUyNTAxMzY3ODYzMTlkYWYxNmU2MTc)
![120_0200002600039a25000100b6_DE 120_0200002600039a25000100b6_DE](/medias/120-0200002600039a25000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwfGltYWdlL2pwZWd8YUdVM0wyZ3pOQzh4TXpFNE1qSTNOVFkwT1RVMk5pOHhNakJmTURJd01EQXdNall3TURBek9XRXlOVEF3TURFd01HSTJYMFJGTG1wd1p3fGIzNWExZWRmYjMyNzgyZmY2MzQyNmM5MjQ3OTg5NzJmMzJiYTJlYzQyNjFiYmJkMjhhMmI0ZmZkNjM3Njg3NjA)
Item no. 753-667/000-003
Fail-safe 4/4 channel digital input/output
Discontinued
Item no. 753-667/000-003
Fail-safe 4/4 channel digital input/output
Discontinued