Select language
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 1,50 mm²; black", "description" : "<ul><li>Cost-effective integration of high-temperature resistant THR terminal strips into SMT reflow soldering processes</li><li>Versions with suction pads are available in tape-and-reel packaging for automated assembly</li><li>Push-in termination of solid and ferruled conductors</li><li>Termination/removal of fine-stranded conductors via push-buttons</li><li>45° conductor entry angle provides easy, space-saving wiring</li></ul>", "mpn" : "250-205/353-604/997-405", "sku" : "250-205/353-604/997-405", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwfGltYWdlL2pwZWd8YUdVeEwyZzJNeTh4TXpjNU9EZ3hNVFkyTkRReE5DOHlNREJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDM3N2M4MzgxOGFlNDlkMmFiYzliY2JjMDFjYmFjNmE5MmU3ZjNkYWM4NDlhZGVmMDQ4ZjNlODE5MzQ0OTg1OGM", "gtin13" : "4045454916312", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/ca-en/pcb-terminal-blocks-and-pluggable-connectors/terminal-strips-with-additional-suction-pad-in-tape-and-reel-packaging-acc--to-iec-60286-3/p/250-205_353-604_997-405" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 250-205/353-604/997-405

THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 1,50 mm²; black

Item no. 250-205/353-604/997-405
THR PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 160 Piece
Item no. 250-205/353-604/997-405
THR PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 160 Piece