Select language
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled interconnecting cable; Cca; Socket/plug; 2-pole; Cod. I; H05Z1Z1-F 2 x 1,50 mm²; 5 m; 1,50 mm²; blue", "description" : "<h2><i>WINSTA</i>® MINI cable assembly 2-pole</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly with protection type IP20 allows for the installation of fine-stranded and solid conductors. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a large variety of requirements in no time flat. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Controlled lighting equipment, as used in the DALI standard, for instance, is the main application of <i>WINSTA</i>® MINI pluggable installation connectors with I coding. Due to its particularly minimal dimensions, our <i>WINSTA</i>® MINI pluggable connection system with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very restricted spaces, i.e., for installations when very little room is available. Mandatory compliance with fire protection regulations is an important issue for building installation. Especially in sensitive areas, the fire class must meet or even exceed legal requirements. This product complies with the requirements of fire class C. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. Since halogen-free materials do not easily ignite, it also achieves a higher fire class..<br/><br/><h3>Pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly comes equipped with a socket and a plug. WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with the <i>WINSTA</i>® MINI pluggable installation connector with fire class C from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><br/><li>compact design for conductors with a cross-section up to 1.5 mm²</li><br/><li>with I coding for use in the automation of buildings (lighting control)</li><br/><li>flexible installation to save space</li><br/><li>convenient installation and commissioning</li><br/></ul><br/><br/><br/>", "mpn" : "891-8382/066-501", "sku" : "891-8382/066-501", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0003d7a2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjB8aW1hZ2UvanBlZ3xhRGRqTDJoaE15OHhNek14TXpFNE5EZzVNRGt4TUM4eU1EQmZNREl3TURBd01HUXdNREF6WkRkaE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2Q4ODUxNjliNTFmYTUxMjhmNmI3YjA0ZGM1NjhlYmNmOTNmNTY4ZDM3NDE4MWJhMGFhYjhlOWIyZGIyY2ZmYQ", "gtin13" : "4055143784740", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/ca-en/pluggable-connectors/pre-assembled-interconnecting-cable/p/891-8382_066-501" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
WINSTA® MINI Item no. 891-8382/066-501

pre-assembled interconnecting cable; Cca; Socket/plug; 2-pole; Cod. I; H05Z1Z1-F 2 x 1,50 mm²; 5 m; 1,50 mm²; blue

Item no. 891-8382/066-501
pre-assembled interconnecting cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 891-8382/066-501
pre-assembled interconnecting cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece