[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Acoplamiento intermedio; 5 polos/3 polos; Cod. P; L1 - L; rojo",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector 5-pole is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. WAGO pluggable installation connectors are useful when specifications repeat or are distributed on a specified grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. <i>WINSTA</i>® MIDI pluggable installation connectors with P coding are used for implementing uninterruptible power supplies. This pluggable installation connector can be used for a voltage load of up to 25 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the included test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Choose durability and quality – with protection against mismating from WAGO makes the electrical installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>for UPS applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-911",
"sku" : "770-911",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347918-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYwfGltYWdlL2pwZWd8YUdWbEwyZ3pZUzh4TkRBd01qVTBOVGd4T1RZM09DOHlNREJmTmpNME56a3hPRjlFUlM1cWNHY3xiODRmNWI2MjczNzEyMjU1NDdhMzk2OWQ0NTJlNmNiOTVhMjliMDNmMjIzYTMzMmZmNDdkOTNhZWIyMzI3MmMz",
"gtin13" : "4045454944629",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/acoplamiento-intermedio/p/770-911"
}