[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Acoplamiento intermedio; 5 polos/3 polos; Cod. P; L2 - L; rojo",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector rated current 25 A allows installation of fine-stranded and solid conductors. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in next to no time. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified contact elements. UPS applications for IT technology almost always use the red <i>WINSTA</i>® MIDI pluggable installation connectors with P coding. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – so it is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the included test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and expense.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus faster, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with P coding for fault-free power supply</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-912",
"sku" : "770-912",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000b000381b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM5fGltYWdlL2pwZWd8YUdKbUwyZ3lOQzh4TXpNeU5qSTJOVFExTURVeU5pOHlNREJmTURJd01EQXdNR0l3TURBek9ERmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDYyYjhhYTdiNmZmOGYxYzliOTdkZjU0YThjOGY3YWVkODZhOThiYTNiMzI4MzRmMDAwOGViMTI4ODA0MmM0NzU",
"gtin13" : "4045454944636",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/acoplamiento-intermedio/p/770-912"
}