[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Adaptador de fijación; 4 polos; para conectores hembras y machos; Materia plástica; gris",
"description" : "<h2>Mounting accessories <i>WINSTA</i>® MINI 4-pole</h2><br/><br/>Put your trust in tried-and-tested safety for the electrical installation at your construction site: The mounting accessories from the <i>WINSTA</i>® MINI product line. An extensive range of accessories complements the WINSTA® product line from WAGO. Due to its particularly minimal dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is especially suitable in very tight spaces, i.e., for connections when very little room is available.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Now you can also lower installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-304",
"sku" : "890-304",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001d00000842000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YUdGaEwyZ3pNQzh4TkRBd01qQXhNVEl3T1RjMU9DOHlNREJmTURJd01EQXdNV1F3TURBd01EZzBNakF3TURFd01HSTJYMFJGTG1wd1p3fDZlNGUxNzM0MmNjZTk4OTdkMjQzM2UzNjZlODM5OWU4MDdlOWQ2MjZkZjdkMjJiNDI1YTg1YWUxMGFjOGRlNjk",
"gtin13" : "4055143838566",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/adaptador-de-fijaci%C3%B3n/p/890-304"
}