[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 3 polos; Cod. A; H05VV-F 3G 1,5 mm²; 1 m; 1,50 mm²; negro",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI A coding</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly A coding is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. Our pluggable installation connectors with spring pressure connection technology work without screw connections. They allow flexible, error-free installation in a large number of possible uses. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. Standard mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the integrated test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs. This product meets all the mandatory safety requirements of fire class E; thus it can be used in domains where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a plug and a free end. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP2XD from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>suitable for any application</li><li>exact dimensions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "771-6993/206-101",
"sku" : "771-6993/206-101",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000013000233cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjF8aW1hZ2UvanBlZ3xhR0ZqTDJneFlpOHhOREF3TXpBNU5UUXpOek0wTWk4eU1EQmZNREl3TURBd01UTXdNREF5TXpOalpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2FiYmQ3MjAzZTg1NWEyODZiN2Q1ODI5Njg5M2VkY2ViOWVkODQ0YjNlMDI5NzMyNDQwOGU1MTY1NjE0ZDc3NQ",
"gtin13" : "4050821522638",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-6993_206-101"
}