[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector hembra/extremo abierto; 2 polos; Cod. I; H05Z1Z1-F 2 x 1,50mm²; 8 m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with strain relief</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly with protection against mismating is the pluggable solution for your use in control cabinets, on PCBs or for lighting connections. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in next to no time. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Controlled lighting equipment, as implemented in the DALI standard, for instance, is the main application of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the built-in test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money. Building safety must be ensured at all times, even after the electrical installation stage. The mandatory safety requirements in connection with EU CPR are fully satisfied by this product through fire class E. Eliminating halogens as an additive in the production of this cable assembly substantially improves fire safety and minimises environmental contamination.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose quality and durability – with protection type IP20 from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>for intelligent, easy lighting installation</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-8982/116-801",
"sku" : "771-8982/116-801",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0001fb6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTF8aW1hZ2UvanBlZ3xhR1ZqTDJnNE9DOHhNek14TXpFNE1qZzVNakEyTWk4eU1EQmZNREl3TURBd01HUXdNREF4Wm1JMllqQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjczODkyYTI2MTM0ZTljODc3ZjNkYTA1ZjRhNmFlMzdjMjFmY2EzNDdhMzAwNjI0MmNhMTI4MTNjNDA2NTg2ZQ",
"gtin13" : "4055143293730",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-8982_116-801"
}