[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 2 polos; Cod. L; H05Z1Z1-F 2 x 2,5mm²; 1 m; 2,50 mm²; gris oscuro",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly L coding. Our pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow flexible, error-free installation in numerous applications. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The 2- or 5-pole version of the dark grey <i>WINSTA</i>® MIDI pluggable installation connectors with L coding supports use of an emergency power supply. This pluggable installation connector is used for electrical currents up to 20 A. Thus the product is especially suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and expense. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The required safety requirements in connection with EU CPR are met by this product through fire class E. In the production of this cable assembly, we eliminated the use of halogen. That is an important contribution to climate protection.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a plug and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also cut installation costs without compromising safety and quality: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with L coding for supplying power in automation</li><li>ready to install and use immediately</li><li>fast, secure installation</li></ul>",
"mpn" : "771-8982/217-103",
"sku" : "771-8982/217-103",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0001fa51000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDF8aW1hZ2UvanBlZ3xhR1V3TDJneVppOHhNek14TXpFM09EY3pNRFV5Tmk4eU1EQmZNREl3TURBd01HUXdNREF4Wm1FMU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8MWJmNzIxN2FmODRmOWUyNWI4NWZiMTE2MWZjMTYzZDYyZjVhM2Y0NGY3Mjg3ZTY4OTNjNmIzODJiZGIwNmJkMQ",
"gtin13" : "4055143481519",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-8982_217-103"
}