[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 5 polos; Cod. I; H05VV-F 5G 1,5 mm²; 4m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI I coding</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly with protection against mismating. WAGO pluggable installation connectors are useful when specifications repeat or are distributed on a defined pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified contact elements. I coding in blue is used to identify <i>WINSTA</i>® MIDI pluggable installation connectors, which are used primarily in automation of buildings for controlling lighting. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the included test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs. This product meets all the mandatory safety requirements of fire class E; as a result it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are available. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with I coding for lighting control (DALI standard)</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-9985/206-402",
"sku" : "771-9985/206-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000000007601000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjZ8aW1hZ2UvanBlZ3xhREEwTDJnNE1DOHhOREF3TVRBek1UQTFNek0wTWk4eU1EQmZNREl3TURBd01EQXdNREF3TnpZd01UQXdNREl3TUdJMlgwUkZMbXB3Wnd8NzAwMGIwMGFlYTNkZTA4YTE5MzE3NjE4MmU2Yzc5YzNhZDVlOGQzNjk4NmYxMGMyZTlmNzZjNWU0NmY4MmViOA",
"gtin13" : "4045454722517",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-9985_206-402"
}