[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector hembra/extremo abierto; 3 polos; Cod. A; H05VV-F 3G 2,5 mm²; 4m; 2,50 mm²; blanco",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD 3-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® RD cable assembly 3-pole. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. This pluggable installation connector can be used for a voltage load of up to 20 A. Therefore, it can also be used for high power loads. The <i>WINSTA</i>® RD features a round design that is very good for use in conduits with an inner diameter of 20 mm, for example in construction of prefabricated houses. This product meets all the relevant fire protection requirements of fire class E; as a result it can be used in domains where fire safety is relevant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a free end. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and installation errors at the construction site. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with A coding for a large number of uses</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "774-9993/107-402",
"sku" : "774-9993/107-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820744-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzR8aW1hZ2UvanBlZ3xhRGc1TDJoa01TOHhNek14TXpVNU9UUTNNVFkwTmk4eU1EQmZOemd5TURjME5GOUVSUzVxY0djfDI4NmUwYjNhNGUxNWIzOWQ3OGQwMGVlNDExNzE5NTI0N2VjYmMzYmVlOGIxOGEyZjNlODdkMDgxODk4YzMzYjU",
"gtin13" : "4045454322922",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/774-9993_107-402"
}