[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 2 polos; Cod. I; H05VV-F 2 x 1,5 mm²; 6 m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI 2-pole</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly 2-pole is the pluggable solution for your use in control cabinets, on PCBs or for lighting connections. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in seconds. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. <i>WINSTA</i>® MINI pluggable installation connectors with I coding in blue are primarily suitable for lighting management, for example for the dimming of DALI lights. Thanks to its particularly compact dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very restricted spaces, i.e., for connections when very little room is available. This product meets all the mandatory fire protection requirements of fire class E; as a result it can be used in domains where fire safety is relevant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a plug and a free end. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class E from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with I coding for use in the automation of buildings (lighting control)</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "891-8982/206-602",
"sku" : "891-8982/206-602",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000000000348f8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTV8aW1hZ2UvanBlZ3xhR1EzTDJneE9DOHhOREF3TVRBd016RXdNakl6T0M4eU1EQmZNREl3TURBd01EQXdNREF6TkRobU9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OTI3Y2QzNDE5YzUxMjIwYTVlZDI1ZDY2NDRjMWU5ZDg2NDZlYjM2YWVjZDljZjFkOTVkYTUwNTY1ZTVhMDMwMw",
"gtin13" : "4055143362689",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/891-8982_206-602"
}