[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector hembra/extremo abierto; 3 polos; Cod. B; (H)05VV-F 3x1,5 mm²; 8 m; 1,50 mm²; verde claro",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI B coding</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MINI cable assembly with protection type IP40. WAGO pluggable installation connectors are used when requirements repeat or are planned on a specific grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid granular objects with a diameter of less than 1 mm in accordance with protection type IP40. B coding enables the <i>WINSTA</i>® MINI pluggable installation connectors to be used for application control in automation, robotics, and mechanical engineering. Thanks to its particularly compact dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very tight spaces, i.e., for installations when very little room is available. This product meets all the relevant safety requirements of fire class E; thus it can be used in domains where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a free end. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Choose quality and durability – with strain relief hosting from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for use in automation of processes, such as lighting technology, for instance</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "891-8993/106-805",
"sku" : "891-8993/106-805",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000130000ca85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDl8aW1hZ2UvanBlZ3xhR0k0TDJnd05TOHhOREF3TWpjME5UTTNOamM1T0M4eU1EQmZNREl3TURBd01UTXdNREF3WTJFNE5UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjhiZTkwODU4MTU4ZTY1ODI1NjE3YWNhNjEwOWYzYWQxZDUyYjhhNzYyMTczMGY0M2JjNTg0YWFkZmVkNTI3NA",
"gtin13" : "4055143515047",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/891-8993_106-805"
}