[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 3 polos; Cod. B; (H)05VV-F 3x1,5 mm²; 4m; 1,50 mm²; rosa",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly rated current 16 A is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in no time flat. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. B coding enables the <i>WINSTA</i>® MINI pluggable installation connectors to be used for control in applications in automation, robotics, and mechanical engineering. Particularly where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its strengths. It saves space, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it also can be installed quickly, since the connection is low-maintenance and requires no screw connections. This product meets all the relevant safety requirements of fire class E; as a result it can be used in areas where fire safety is relevant.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a plug and a free end. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Now you can also lower installation expenses without compromising quality and safety: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with B coding for controllers such as lighting fixtures and sun blinds</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "891-8993/206-407",
"sku" : "891-8993/206-407",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300003096000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njd8aW1hZ2UvanBlZ3xhR0k1TDJneFppOHhOREF3TWpneU1URXpOalF4TkM4eU1EQmZNREl3TURBd01UTXdNREF3TXpBNU5qQXdNREl3TUdJMlgwUkZMbXB3Wnd8N2Q1YmJmOTg0YzlmMWQ1Yzk2Yjc0YWZlYmRjYzZmNmZjOTNkMThiNmVmN2M0NTFjZjQ0YzllM2QwNjUyZDVhMg",
"gtin13" : "4055143515375",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/891-8993_206-407"
}