[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector hembra/extremo abierto; 4 polos; Cod. B; Cable de control 4 x 1,0 mm²; 5 m; 1,00 mm²; verde claro",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI with strain relief</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly B coding is the pluggable solution for your use in control cabinets, on PCBs or for lighting connections. The pluggable installation connectors with spring pressure connection technology function without screw connections. They allow flexible, error-free installation in a large number of possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP40. Users' fingers and tools will never come into contact with live elements. Solutions like the <i>WINSTA</i>® MINI pluggable installation connectors with B coding are suitable for applications involving process control, for example, for lighting or in data networks. <i>WINSTA</i>® MINI satisfies the demand for miniaturisation. Our smallest pluggable connection system is especially suitable for lights, for example, since as a result of LED technology; due to complex systems, these offer much less space for the connection technology. This product meets all the relevant safety requirements of fire class E; as a result it can be used in areas where fire safety is relevant.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a free end. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with strain relief hosting from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with B coding for use in process automation, such as lighting technology, for example</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "891-8994/105-505",
"sku" : "891-8994/105-505",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000130001d2de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjF8aW1hZ2UvanBlZ3xhR1EzTDJoak1pOHhOREF3TWprM01EYzROemczTUM4eU1EQmZNREl3TURBd01UTXdNREF4WkRKa1pUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MzgyN2I0ODZhZWFjMjE0OWE1ODIyNzExMmNiOGIxOGFmODBhNTU2ZWE5YWMyODdmODUxNGExNWFhOGFkMjYxMQ",
"gtin13" : "4050821682721",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/891-8994_105-505"
}