[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector hembra/extremo abierto; 5 polos; Cod. B; (H)05VV-F 5x1,0 mm²; 7 m; 1,00 mm²; rosa",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI rated current 10 A</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly with protection against mismating supports fast, reliable installation. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in no time flat. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid granular objects with a diameter of less than 1 mm in accordance with protection type IP40. B coding enables the <i>WINSTA</i>® MINI pluggable installation connectors to be used for application control in automation, robotics, and mechanical engineering. Where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantageous properties. It is very compact, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it additionally can be installed quickly, since the connection is low-maintenance and can be performed without screw connections. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a socket and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also reduce installation expenses without compromising quality and safety: with protection type IP40 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for use in automation of processes, such as lighting technology, among other examples</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "891-8995/105-707",
"sku" : "891-8995/105-707",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000240003e5ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzh8aW1hZ2UvanBlZ3xhRFV5TDJoa1lpOHhNek14TXpNNU1UQTVPVGt6TkM4eU1EQmZNREl3TURBd01qUXdNREF6WlRWbFpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDM2NTI0ZTE1MjYwZGQ1YmExOTU1MDBiMGJiNmU3MGMyN2IwZWE5OWE2OGI0ZjEwZjJlNjhkM2I2YzQ2OThlYw",
"gtin13" : "4055143517881",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/891-8995_105-707"
}