[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable Y confeccionado; B2ca; 2 x macho/hembra; 3 polos + 5 polos / 5 polos; Cod. A/I; H05Z1Z1-F 2 x 1,50mm²; H05Z1Z1-F 3G 2,5 mm²; 0,5 m; 1,50 mm²",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly with protection against mismating. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in no time flat. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live elements. Standard mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. Our <i>WINSTA</i>® MIDI product line allows maximum flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers customization for meeting various installation requirements. If you need to meet stricter safety standards, you should use cables with fire class B2. These are suitable for use in buildings with extremely high demands on safety. In the manufacturing of this cable assembly, halogens were deliberately omitted. That is an important contribution to environmental protection.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A MIDI plug, a MIDI plug and a MIDI socket are provided. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also cut installation costs without compromising quality and safety: with fire class B2 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with A coding for use in a large number of general mains applications</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-5001/221-000",
"sku" : "771-5001/221-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001d00013222000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc1fGltYWdlL2pwZWd8YURVNEwyZ3lNeTh4TXpJM01EZzNORGt4TkRnME5pOHlNREJmTURJd01EQXdNV1F3TURBeE16SXlNakF3TURFd01HSTJYMFJGTG1wd1p3fDk0YWUzMmU0MzAyODQwZWVkM2Y5NjA4YTA1ZGZkMDUyNTdiYmRkNWIyYjI4YTZiMmI4YzU1ZDE1ZjMzMTBmMDY",
"gtin13" : "4055143812016",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-y-confeccionado/p/771-5001_221-000"
}