{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Caja de distribución; Entrada de cables; 4 salidas; Cod. A; MIDI; negro", "description" : "<h2>Distribution box <i>WINSTA</i>® rated current 16 A</h2><br/><br/>When using the distribution box from the <i>WINSTA</i>® product line with protection type IP20, straightforward electrical installation is guaranteed. You can rely on the quality of WINSTA® components from WAGO for your electrical installation accessories too. For greater protection in electrical installations, the distribution box is equipped with mechanical protection against mismating. The distribution box is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® distribution boxes, you can clearly distinguish different circuits.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with protection type IP20 from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>intuitive marking</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for a large number of uses</li><li>convenient installation and commissioning</li></ul>", "mpn" : "899-631/453-000", "sku" : "899-631/453-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001d00008595000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5fGltYWdlL2pwZWd8YUdNeEwyaGxNUzh4TXpjNU9USTFPVFl3TWprM05DOHlNREJmTURJd01EQXdNV1F3TURBd09EVTVOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE0YmVkYThhZGZmZDE1YTViMmY4MmUyMTcwOTQ0MGFlMzQ3NjBmOGY1Y2VjNDAwZjAyY2I2M2U2ZTVkNzk3MWQ", "gtin13" : "4055143305952", "category" : "Conectores", "url" : "https://www.wago.com/es/conectores/caja-de-distribuci%C3%B3n/p/899-631_453-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]