[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Carcasa anti-tirón; 2 polos; con brida; para 1 conductor; 7,0 … 10,5 mm; 35 mm; negro",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 2-pole</h2><br/><br/>With the strain relief housing from the <i>WINSTA</i>® MIDI product line, straightforward electrical installation is guaranteed. A comprehensive range of accessories complements the WINSTA® product line from WAGO. Our <i>WINSTA</i>® MIDI product line offers flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers customization for meeting all installation requirements. The strip length is 35 mm.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Use of this pre-assembled system reduces assembly times and installation errors at the construction site. Now you can also reduce installation expenses without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>for automation controllers</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-502/041-000",
"sku" : "770-502/041-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104403-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgyfGltYWdlL2pwZWd8YUROaUwyZ3hOQzh4TXpnd01UY3lOekkyTWpjMU1DOHlNREJmT0RFd05EUXdNMTlFUlM1cWNHY3xjYTcxMjNiOWJmNTQ4M2I1ZDJiYTgzYTQ4MTdiZDkzZjdmNDg0MTIxOTk2NWIwODlmMjM5Y2Q2MWNmYzRmMDA5",
"gtin13" : "4050821137559",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/carcasa-anti-tir%C3%B3n/p/770-502_041-000"
}