[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Carcasa anti-tirón; 3 polos; con brida; para 2 conductores; 8,0 … 11,5 mm; 55 mm; negro",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>Choose realiable accuracy for the electrical installation in your project: The strain relief housing from the <i>WINSTA</i>® MIDI product line. A comprehensive range of accessories rounds out the WINSTA® product line from WAGO. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the included test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs. The strip length is 55 mm.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>simple circuits</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-503/032-000",
"sku" : "770-503/032-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200038668000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg5fGltYWdlL2pwZWd8YUdJd0wyZzRNQzh4TXpjNU9EYzVNRFF6TURjMU1DOHlNREJmTURJd01EQXdNREl3TURBek9EWTJPREF3TURFd01HSTJYMFJGTG1wd1p3fDJmYjJiZDE4NTMzYjY3NzgyODFjZjJlNGRmZTEwODUxNGZhZDYxMzllYTVhYTY4MmMzMzZmYjJhNWRhZjA5NmI",
"gtin13" : "4044918102421",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/carcasa-anti-tir%C3%B3n/p/770-503_032-000"
}