{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector macho THT; Pin soldable de 1,2 x 1,2 mm; acodada; 100% protegido contra error al conectar; Paso 5 mm; 9 polos; gris claro", "description" : "<ul><li>Horizontal or vertical PCB mounting via straight or angled solder pins</li><li>1.2 x 1.2 mm solder pins allow nominal current up to 16 A, enhancing stability of horter headers</li><li>100 % protected against mismating</li><li>With coding fingers</li></ul>", "mpn" : "721-469/001-000", "sku" : "721-469/001-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-12601675-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzcyMXxpbWFnZS9qcGVnfGFHUmhMMmczT0M4eE5ETTVNalEyT1RNMU5qVTNOQzh5TURCZk1USTJNREUyTnpWZlJFVXVhbkJufDA4NGY0ZDUxNWJkMWE5MDE5ZWY2M2ExNDUyNmQ2NzkzZDE3MjI3MzViZDg0MmI2YWJlZjczYTRmNTI1ZWMxYjg", "gtin13" : "4044918933285", "category" : "Conectores", "url" : "https://www.wago.com/es/conectores/conector-macho-tht/p/721-469_001-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]