[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector para placas de circuito impreso; recta; 5 polos; Cod. A; negro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI A coding</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug rated current 13 A is economical and space thanks to its compact dimensions. Our extensive number of pluggable PCB connectors with different insertion directions and operating variants offers you the perfect solution for your application at all times. The mechanical coding and color coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. General mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MINI pcb connectors with A coding. If only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantageous properties. It saves space, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it also can be installed quickly, since the connection is low-maintenance and requires no screw connections.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Now you can also reduce installation costs without compromising quality and safety: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>consistent IP40 protection</li><li>for any mains application</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-815",
"sku" : "890-815",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c00008353000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURJeUwyaGxNUzh4TkRBd01UZzNNek0xTkRjNE1pOHlNREJmTURJd01EQXdNV013TURBd09ETTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDBlMTVlMjQwMWVlNDBjNDhlODdiYTk5MTkyOGRhNjkzOTc1ZTJjYWQ1ODQ5YzNmZjFlMWJmMjYzYzY1YjMxYWY",
"gtin13" : "4050821695523",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-para-placas-de-circuito-impreso/p/890-815"
}