[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector para placas de circuito impreso; recta; 5 polos; Cod. B; gris",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug with protection against mismating offers very secure handling to support drive and control technology tasks. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO allow impact-resistant, maintenance-free, fast terminal connections. The mechanical coding and color coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. Solutions like the <i>WINSTA</i>® MINI pcb connectors with B coding are suitable for process control, such as for lighting or in data networks. Particularly if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantageous properties. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it additionally saves time, since the connection is low-maintenance and can be performed without screw connections.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Choose quality and durability – with locking lever from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>consistent IP40 protection</li><li>with B coding for use in automation of processes, such as lighting technology, for example</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-855",
"sku" : "890-855",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c00006774000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YURVd0wyaGxPQzh4TkRBd01UYzNNVFEwTmpNd01pOHlNREJmTURJd01EQXdNV013TURBd05qYzNOREF3TURFd01HSTJYMFJGTG1wd1p3fDNlMDBmNmMzODFhZWVkZThiZGZkZTQ5YzczYWI4NWU2NTIwNWZlMTczNWI5M2U0YTQwYWEyM2NjNmJkNzBjNDc",
"gtin13" : "4050821890010",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-para-placas-de-circuito-impreso/p/890-855"
}