[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector Snap-In; 2 polos; Cod. B; 1,50 mm²; verde claro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug 2-pole allows installation of fine-stranded and solid conductors. The pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow resource-efficient, error-free installation in numerous applications. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. Solutions like the <i>WINSTA</i>® MINI pluggable installation connectors with B coding are appropriate for process control, for example, for lighting or in data networks. <i>WINSTA</i>® MINI is our response to the trend toward miniaturisation. Our smallest pluggable connection system is very good for lights, for example, since due to LED technology, these offer less and less space for the connection technology.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>for automation controllers</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-772",
"sku" : "890-772",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300006940000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YUdNd0wyZ3hPQzh4TkRBd01qYzNORGMyT1RZNU5DOHlNREJmTURJd01EQXdNVE13TURBd05qazBNREF3TURFd01HSTJYMFJGTG1wd1p3fGMzNjBkYzg3ODc3ODE1MTI1ZjJkZDdmOWY3YTE2Mzc5MjQ2YTU2NzBhMzEzYWUxZDVkZTk5OTExMzBhYzczMDE",
"gtin13" : "4055143428194",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-snap-in/p/890-772"
}