[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector Snap-In; 3 polos; Cod. B; 1,50 mm²; verde claro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI B coding</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug 3-pole supports fast, reliable installation. Our pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow flexible, error-free installation in numerous possible uses. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MINI line are available in pink, light green, or gray, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Customer-specific pole marking is possible in addition. Especially if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its strengths. It saves space, and, with Push-in CAGE CLAMP® spring pressure connection technology, it additionally saves time, since the connection is low-maintenance and can be performed without screw connections.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>for automation controllers</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-773",
"sku" : "890-773",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300006ae7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI2fGltYWdlL2pwZWd8YUdZNUwyZzFPUzh4TkRBd01qZ3pPRFkyTnpJNU5DOHlNREJmTURJd01EQXdNVE13TURBd05tRmxOekF3TURFd01HSTJYMFJGTG1wd1p3fGQ3MGM3Yzg1OWUzNjRjNjgyNWE3NWIzZDZjMmY0YTJmZTFjZWFjYWY3Y2QxOTJmNzgyMWUyMDU1MDI5NjQzZTU",
"gtin13" : "4055143427845",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-snap-in/p/890-773"
}