[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor con consultas de estado; 2 polos/3 polos; Cod. B; 1 entrada; 2 salidas; Salida de 3 p. para consulta de estado; 3 clips de anclaje",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with locking latch supports rapid, correct installation. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in next to no time. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications involving process control, for example, for lighting or in data networks. This pluggable installation connector is designed for a current load of up to 25 A. Thus, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, flexible, and secure installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with marking from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with B coding for controllers such as lighting fixtures and sun blinds</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-977/076-000",
"sku" : "770-977/076-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000033000367c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM0fGltYWdlL2pwZWd8YURjMkwyaGtZUzh4TWpJMk5EQTVPVFkwTXpReU1pOHlNREJmTURJd01EQXdNek13TURBek5qZGpNREF3TURFd01HSTJYMFJGTG1wd1p3fGVhOWE0MTIxMmRjODY1NmNjOWNhYTJiZjYxNTA2ZDcyMDc0ZmQzYjc3NjJlZWQ2YmRiMjE2MjNlNzgwMjM4ODk",
"gtin13" : "4055143767200",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-con-consultas-de-estado/p/770-977_076-000"
}